Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
284-309 |
284-326 |
284-329 |
284-331 |
284-340 |
284-342 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
73.93 € | 100 Pieces Per Package | 1 pack | 8 Days | Grey | 96.5 | 2 | 4.8 | |||
62.87 € | 100 Pieces Per Package | 1 pack | 8 Days | Grey | 76.6 | 2 | 3.83 | |||
62.87 € | 100 Pieces Per Package | 1 pack | 7 Days | Orange | 76.6 | 2 | 3.81 | |||
64.97 € | 100 Pieces Per Package | 1 pack | 8 Days | Light grey | 76.6 | 2 | 3.85 | |||
31.36 € | 50 Pieces Per Package | 1 pack | 8 Days | Orange | 2 | - | 4.69 | |||
89.32 € | 100 Pieces Per Package | 1 pack | Available | 7 Days | Light grey | 96.5 | 2 | 4.71 |
Loading...
Conforming series | 284 | Product size (height)(mm) | 33.7 | Series (Wago serial terminal accessories) | 284 |
---|---|---|---|---|---|
Accessory type | Divider | Industrial goods | Yes |