Spacer plate 2006【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2006-1695
2006-1696
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

76.17 €

100 Pieces Per Package

1 pack 7 Days Grey

76.17 €

100 Pieces Per Package

1 pack 7 Days Orange

Loading...

  1. 1

Basic information

Conforming series 2006 Product size (height)(mm) 32.9 Product size (length)(mm) 2.9
Series (Wago serial terminal accessories) 2006 Weight(g) 4.22 Accessory type Spacer
Industrial goods Yes

Tech Support