• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Staggered jumper 2002【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2002-478
2002-479
2002-480
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(mm)
Weight
(g)

145.65 €

50 Pieces Per Package

1 pack 7 Days 40.34.883

180.36 €

50 Pieces Per Package

1 pack Available 8 Days 45.65.382

184.87 €

50 Pieces Per Package

1 pack 7 Days 50.85.872

Loading...

  1. 1

Basic information

Conforming series 2002 Color Light grey Series (Wago serial terminal accessories) 2002
Accessory type Staggered jumper Industrial goods Yes

Tech Support