Adjacent jumper 283【50 Pieces Per Package】

Adjacent jumper 283

Product Details:

Manufacturer part number: 283-422

Brand: WAGO

Price: 64.97

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

283-422

Part Number
283-422
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

64.97 €

50 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Conforming series 283 Color Yellow-green Nominal current(A) 63
Product size (length)(mm) 13 Product size (width)(mm) 12 Series (Wago serial terminal accessories) 283
Weight(g) 6.728 Accessory type Jumper Industrial goods Yes

This page is Adjacent jumper 283, part number 283-422.
You can find the detail information about specifications and dimensions on part number 283-422.

Tech Support