Aluminum carrier rail【10 Pieces Per Package】

Aluminum carrier rail

Product Details:

Manufacturer part number: 210-296

Brand: WAGO

Price: 224.08

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

210-296

Part Number
210-296
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

224.08 €

10 Pieces Per Package

1 pack 4 Days

Loading...

  1. 1

Basic information

Conforming series 210 Color Aluminium Product size (height)(mm) 5.5
Product size (length)(mm) 15 Product size (width)(mm) 2000 Series (Wago serial terminal accessories) 210
Weight(g) 110 Accessory type Rail Industrial goods Yes

This page is Aluminum carrier rail, part number 210-296.
You can find the detail information about specifications and dimensions on part number 210-296.

Tech Support