Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
885-406 |
885-408 |
885-410 |
885-412 |
885-426 |
885-428 |
885-430 |
885-432 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|
26.88 € | 5 Pieces Per Package | 1 pack | 7 Days | 15 | 30.2 | 14.2 | |||
29.12 € | 5 Pieces Per Package | 1 pack | 7 Days | 20 | 40.2 | 24.7 | |||
30.24 € | 5 Pieces Per Package | 1 pack | 8 Days | 25 | 54.2 | 42.4 | |||
30.24 € | 5 Pieces Per Package | 1 pack | 7 Days | 25 | 54.2 | 39.4 | |||
32.48 € | 5 Pieces Per Package | 1 pack | 8 Days | 15 | 48 | 22.4 | |||
33.60 € | 5 Pieces Per Package | 1 pack | 8 Days | 20 | 63 | 39 | |||
33.60 € | 5 Pieces Per Package | 1 pack | 8 Days | 25 | 88 | 69.5 | |||
33.60 € | 5 Pieces Per Package | 1 pack | 8 Days | 25 | 88 | 65.5 |
Loading...
Conforming series | 885 | Product size (height)(mm) | 4 | Series (Wago serial terminal accessories) | 885 |
---|---|---|---|---|---|
Accessory type | Connector piece | Industrial goods | Yes |