Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
231-903 |
231-905 |
231-907 |
231-910 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Contact spacing (mm) | Product size (width) (mm) | |
---|---|---|---|---|---|---|---|---|
125.27 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 5 | 15.3 | ||
145.65 € | 100 Pieces Per Package | 1 pack | 26 Days | 5 | 25.3 | |||
158.49 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | 5 | 35.3 | ||
180.36 € | 100 Pieces Per Package | 1 pack | Available | 8 Days | - | 50.3 |
Loading...
Conforming series | 300 | Color | Grey | Product size (depth)(mm) | 6.15 |
---|---|---|---|---|---|
Industrial goods | Yes |