• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Fuse plug with pull-tab 281【50 Pieces Per Package】

Fuse plug with pull-tab 281

Product Details:

Manufacturer part number: 281-512/281-417

Brand: WAGO

Price: 543.41

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

281-512/281-417

Part Number
281-512/281-417
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

543.41 €

50 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Conforming series 281 Color Grey Nominal current(A) 6.3
Nominal voltage(V) 250 Product size (width)(mm) 6 Series (Wago serial terminal accessories) 281
Weight(g) 5 Accessory type Blade-type fuse holder Industrial goods Yes

This page is Fuse plug with pull-tab 281, part number 281-512/281-417.
You can find the detail information about specifications and dimensions on part number 281-512/281-417.

Tech Support