Insulated twin jumper 284【50 Pieces Per Package】

Insulated twin jumper 284

Product Details:

Manufacturer part number: 284-409

Brand: WAGO

Price: 54.20

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

284-409

Part Number
284-409
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

54.20 €

50 Pieces Per Package

1 pack 8 Days

Loading...

  1. 1

Basic information

Conforming series 284 Color Grey Nominal current(A) 53
Product size (length)(mm) 9 Product size (width)(mm) 20 Series (Wago serial terminal accessories) 284
Weight(g) 5.1 Accessory type Insulated twin jumper Industrial goods Yes

This page is Insulated twin jumper 284, part number 284-409.
You can find the detail information about specifications and dimensions on part number 284-409.

Tech Support