Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2001-407 |
2001-409 |
2001-433 |
2001-434 |
2001-435 |
2001-436 |
2001-437 |
2001-438 |
2001-439 |
2001-440 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (length) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
229.68 € | 100 Pieces Per Package | 1 pack | 7 Days | 28.1 | 2.565 | |||
308.12 € | 100 Pieces Per Package | 1 pack | 7 Days | 36.6 | 3.334 | |||
141.61 € | 200 Pieces Per Package | 1 pack | 7 Days | 11.2 | 0.857 | |||
235.28 € | 200 Pieces Per Package | 1 pack | 7 Days | 15.5 | 1.048 | |||
162.45 € | 100 Pieces Per Package | 1 pack | 7 Days | 19.7 | 1.238 | |||
201.67 € | 100 Pieces Per Package | 1 pack | 7 Days | 23.9 | 1.429 | |||
252.09 € | 100 Pieces Per Package | 1 pack | 7 Days | 28.1 | 1.629 | |||
296.92 € | 100 Pieces Per Package | 1 pack | 7 Days | 32.3 | 1.829 | |||
341.73 € | 100 Pieces Per Package | 1 pack | 7 Days | - | - | |||
346.21 € | 100 Pieces Per Package | 1 pack | 7 Days | 40.8 | 2.209 |
Loading...
Conforming series | 2001 | Color | Light grey | Product size (height)(mm) | 19 |
---|---|---|---|---|---|
Series (Wago serial terminal accessories) | 2001 | Accessory type | Jumper | Industrial goods | Yes |