Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2006-402 |
2006-403 |
2006-404 |
2006-405 |
2006-434 |
2006-435 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Product name | Color | Description | Dimensions | Rated Voltage (V) | Rated Current (A) | Nominal current (A) | Nominal voltage (V) | Product size (height) (mm) | Product size (length) (mm) | Series (Wago serial terminal accessories) | Total number of pins | Weight (g) | Accessory type | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 0.92 € | 5 | Available | 5 Days | 10 | Insertion Type Jumper (Insulating) | Light Gray | 2-Pole | H18.9xW4.1xD12.72mm | 800 | 41 | - | - | - | - | - | - | - | - | - | ||
- | 1.63 € | 1 | Available | 5 Days | 10 | Insertion Type Jumper (Insulating) | Light Gray | 3-pole | H18.9xW4.1xD20.24mm | 800 | 41 | - | - | - | - | - | - | - | - | - | ||
- | 2.46 € | 1 | Available | 5 Days | 10 | Insertion Type Jumper (Insulating) | Light Gray | 4-Pole | H18.9xW4.1xD27.76mm | 800 | 41 | - | - | - | - | - | - | - | - | - | ||
- | 3.21 € | 1 | Available | 5 Days | 10 | Insertion Type Jumper (Insulating) | Light Gray | 5-pole | H18.9xW4.1xD35.28mm | 800 | 41 | - | - | - | - | - | - | - | - | - | ||
94.11 € | 50 Pieces Per Package | 1 pack | 8 Days | - | - | Light grey | - | - | - | - | - | - | 19 | 27.8 | 2006 | - | 3.162 | Jumper | Yes | |||
3.40 € | 1 | Available | 3 Days | - | - | Light grey | - | - | - | - | 33 | 800 | - | - | 2006 | 5 | - | Jumper | - |
Loading...
Conforming series | 2006 |
---|
Configure
Basic Attributes
Product name
Color
Description
Dimensions
Rated Voltage(V)
Rated Current(A)
Nominal current(A)
Nominal voltage(V)
Product size (height)(mm)
Product size (length)(mm)
Series (Wago serial terminal accessories)
Total number of pins
Weight(g)
Accessory type
Industrial goods
Filter by standard shipping days
Optional Attributes