Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
870-436 |
870-438 |
870-439 |
870-440 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|
117.64 € | 100 Pieces Per Package | 1 pack | 10 Days | 29 | 2.124 | |||
151.25 € | 100 Pieces Per Package | 1 pack | 10 Days | 39 | 2.308 | |||
173.65 € | 100 Pieces Per Package | 1 pack | 9 Days | 44 | 2.6 | |||
119.83 € | 50 Pieces Per Package | 1 pack | Available | 25 Days | 49 | 2.8 |
Loading...
Conforming series | 870 | Color | Light grey | Product size (length)(mm) | 2.5 |
---|---|---|---|---|---|
Series (Wago serial terminal accessories) | 870 | Accessory type | Jumper | Industrial goods | Yes |