Lateral cover【25 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

288-626

Part Number
288-626
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

33.60 €

25 Pieces Per Package

1 pack 7 Days

Loading...

  1. 1

Basic information

Material Plastic Color Grey Product size (depth)(mm) 106
Product size (width)(mm) 8.75 Weight(g) 11.89 Compatible with (details) Wago 288-627
Compatible with series Wago 288 series Relay type (category) End piece Industrial goods Yes

This page is Lateral cover, part number 288-626.
You can find the detail information about specifications and dimensions on part number 288-626.

Tech Support