• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

LED module 280【50-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
280-801/281-413
280-801/281-414
280-801/281-415
280-801/281-416
280-803/281-413
280-803/281-414
280-803/281-415
280-803/281-416
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Product size (width)
(mm)

924.37 €

100 Pieces Per Package

1 pack 26 Days -5

924.37 €

100 Pieces Per Package

1 pack 26 Days -5

1,193.28 €

100 Pieces Per Package

1 pack 26 Days -5

1,193.28 €

100 Pieces Per Package

1 pack 25 Days -5

435.85 €

50 Pieces Per Package

1 pack 7 Days 0.02510

498.60 €

50 Pieces Per Package

1 pack 25 Days -10

637.53 €

50 Pieces Per Package

1 pack 26 Days -10

637.53 €

50 Pieces Per Package

1 pack 25 Days -10

Loading...

  1. 1

Basic information

Conforming series 280 Color Grey Series (Wago serial terminal accessories) 280
Accessory type LED module Industrial goods Yes

Tech Support