Group label slot 870【50 Pieces Per Package】 (870-184)

Group label slot 870 870-184

Click on this image to zoom in.

Click on this image to zoom in.

  • Group label slot 870 870-184
  • Group label slot 870 870-184
  • Volume Discount

Product Details:

Manufacturer part number: 870-184

Brand: WAGO

Price: 15.87

Delivery time: 7 Days


Technical Data:

Conforming series: 280

Product size (width): 5 mm

Weight: 0.37 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

870-184

Part Number
870-184
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Conforming series Product size (width)
(mm)
Weight
(g)

15.87 €

50 Pieces Per Package

1 pack Available 7 Days 28050.37

Loading...

  1. 1

Basic information

Color Grey Compatible with series (Wago) 870 Accessory type Label
Industrial goods Yes

This page is Group label slot 870, part number 870-184.
You can find the detail information about specifications and dimensions on part number 870-184.

Variation of this product

Part Number
870-182
870-183
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Conforming series Product size (width)
(mm)
Weight
(g)

20.23 €

50 Pieces Per Package

1 pack Available 7 Days 2001150.55

17.99 €

50 Pieces Per Package

1 pack Available 8 Days 734100.54

Tech Support