WMB-Inline, for smartPRINTER, on reel (2009-115)

WMB-Inline, for smartPRINTER, on reel 2009-115
  • Volume Discount

Product Details:

Manufacturer part number: 2009-115

Brand: WAGO

Price: 60.69

Delivery time: 3 Days


Technical Data:

Weight: 78.451 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2009-115

Part Number
2009-115
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

60.69 €

1 Available 3 Days 78.451

Loading...

  1. 1

Basic information

Conforming series 2009 Color White Compatible with series (Wago) 2009
Accessory type Labels

This page is WMB-Inline, for smartPRINTER, on reel, part number 2009-115.
You can find the detail information about specifications and dimensions on part number 2009-115.

Variation of this product

Part Number
2009-114
2009-135
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Weight
(g)

78.43 €

1 Available 7 Days 79.26

348.72 €

1 Available 4 Days 431.521

Tech Support