BNC connector, double-level

BNC connector, double-level

Product Details:

Manufacturer part number: 2805083

Brand: PHOENIX CONTACT

Price: 95.35

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2805083

Part Number
2805083
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.35 €

10 7 Days

Loading...

  1. 1

Basic information

Connector/ Input type A BNC socket Connector / Output type B BNC socket Connector type (category) BNC feedthrough
Connector type Adapter, DIN rail mount Industrial goods Yes

This page is BNC connector, double-level, part number 2805083.
You can find the detail information about specifications and dimensions on part number 2805083.

Tech Support