Manufacturer part number: 2296854
Brand: PHOENIX CONTACT
Price: 9.41 €
Delivery time: 7 Days
Operating voltage (range): 18 - 33.6 Vdc
Type (misc.): PLC-VT/LA
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2296854
Temperature range(°C) | -40 - +70 | Connection (components) | Screw terminal | Relay type (category) | Continuity |
---|---|---|---|---|---|
Industrial goods | Yes | Max. cross section (flexible) | 10 | Min. cross section (flexible) | 0.20 |
Max. cross section (inflexible) | 6 | Min. cross section (inflexible) | 0.20 |
This page is Feed-through terminal block PLC-VT, part number 2296854.
You can find the detail information about specifications and dimensions on part number 2296854.
Part Number |
---|
2296870 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Operating voltage (range) | Type (misc.) |
---|---|---|---|---|---|---|---|
8.38 € | 30 | 7 Days | 250, 250 Vdc, V AC (max) | PLC-VT |