Manufacturer part number: 2961105
Brand: PHOENIX CONTACT
Price: 7.75 €
Delivery time: 7 Days
Coil nominal voltage: 24 V
Switching voltage (max.): 250 Vdc
Max. temperature: - °C
Min. temperature: - °C
Resistance (coil): 3390 Ω
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2961105
Part Number
|
---|
2961105 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Coil nominal voltage (V) | Switching voltage (max.) (Vdc) | Max. temperature (°C) | Min. temperature (°C) | Resistance (coil) (Ω) | Contact material | |
---|---|---|---|---|---|---|---|---|---|---|---|
7.75 € | 30 | 7 Days | 24 | 250 | - | - | 3390 | AgSnO |
Loading...
Product size (height)(mm) | 28 | Product size (width)(mm) | 5 | Product size (depth)(mm) | 15 |
---|---|---|---|---|---|
Content(pc(s)) | 1 | Switching capacity (max.)(VA) | 1500 | Switching current (max.)(A) | 6 |
Contact type | 1 change-over | Connection (components) | Solder pins | Control mode | monostable, 1 coil |
Relay type (category) | PCB relays |
This page is Miniature relay, series REL-MR, part number 2961105.
You can find the detail information about specifications and dimensions on part number 2961105.
Configure
Basic Attributes
Max. temperature(°C)
Min. temperature(°C)
Coil nominal voltage(V)
Switching voltage (max.)(Vdc)
Resistance (coil)(Ω)
Contact material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2961118 |
2961121 |
2961150 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Coil nominal voltage (V) | Switching voltage (max.) (Vdc) | Max. temperature (°C) | Min. temperature (°C) | Resistance (coil) (Ω) | Contact material |
---|---|---|---|---|---|---|---|---|---|---|---|
13.40 € | 20 | 7 Days | 60 | 250 | - | - | 20500 | AgSnO | |||
8.71 € | 30 | 7 Days | 24 | 30 | +85 | -40 | 3390 | AgSnO + gold plating | |||
8.71 € | 30 | 7 Days | 12 | 250 | - | - | 848 | AgSnO |