Ink ribbon THERMOMARK-RIBBON (0801360)

Ink ribbon THERMOMARK-RIBBON 0801360
  • Volume Discount

Product Details:

Manufacturer part number: 0801360

Brand: PHOENIX CONTACT

Price: 229.55

Delivery time: 7 Days


Technical Data:

Color: Black

Product size (length): 300 m

Product size (width): 64 cm

Suitable for application: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0801360

Part Number
0801360
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (length)
(m)
Product size (width)
(cm)
Suitable for application
-

229.55 €

1 Available 7 Days Black30064-

Loading...

  1. 1

Basic information

Cable identifier type (category) Thermal transfer ink ribbon cartridge

This page is Ink ribbon THERMOMARK-RIBBON, part number 0801360.
You can find the detail information about specifications and dimensions on part number 0801360.

Variation of this product

Part Number
0801358
0801361
0801371
5145724
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Product size (length)
(m)
Product size (width)
(cm)
Suitable for application
-

300.61 €

1 Available 8 Days Black300110Heatshrink
-

202.21 €

1 Available 8 Days White30064-
-

235.01 €

1 Available 7 Days ----

110.49 €

2 35 Days ----

Tech Support