Insert strip ES【1-10 Pieces Per Package】 (0800954)

Insert strip ES 0800954

Click on this image to zoom in.

Click on this image to zoom in.

  • Insert strip ES 0800954
  • Insert strip ES 0800954
  • Insert strip ES 0800954
  • Volume Discount

Product Details:

Manufacturer part number: 0800954

Brand: PHOENIX CONTACT

Price: 35.36

Delivery time: 9 Days


Technical Data:

Color: -

Writing area length: - mm

Writing area width: - mm

No. of markers: -

Labels per sheet: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0800954

Part Number
0800954
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet Cable identifier type (category) Cable marker features Material Mounting type Series (cable markers) Suited for series
-

35.36 €

10 Pieces Per Package

1 pack Available 9 Days -----------

Loading...

  1. 1

Basic information

Industrial goods Yes

This page is Insert strip ES, part number 0800954.
You can find the detail information about specifications and dimensions on part number 0800954.

Variation of this product

Part Number
1003433
1003446
1004351
1005088
1005224
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet Cable identifier type (category) Cable marker features Material Mounting type Series (cable markers) Suited for series

7.05 €

30 9 Days White2981500150Lead markerPrintablePaperSlide-onESBadge

0.99 €

200 19 Days White298250025Device labellingPrintablePaperSlide-onESBadge

1.99 €

100 9 Days White4471360136Device labellingPrintablePaperSlide-onESBadge

8.26 €

30 7 Days White--52052Device labellingPrintablePaperSlide-onESBadge

1.46 €

130 7 Days White401710010Device labellingPrintablePaperSlide-onESBadge

Tech Support