Plastic cable markers KMK + ES

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1005253

Part Number
1005253
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.37 €

200 7 Days

Loading...

  1. 1

Basic information

Color Transparent Writing area length(mm) 29 Writing area width(mm) 8
Max. temperature(°C) +80 Min. temperature(°C) -40 Cable identifier type (category) Badge
Material Polyethylene (PE) Mounting type Cable tie Series (cable markers) KMK
Industrial goods Yes

This page is Plastic cable markers KMK + ES, part number 1005253.
You can find the detail information about specifications and dimensions on part number 1005253.

Tech Support