Snap-in markers UC-EMP【10 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0822259
0822275
0825421
0825427
0825429
0825433
0825439
0825441
0825445
0825447
0825451
0825453
0825457
0827648
0828779
0828780
0828857
0828859
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet Max. temperature
(°C)
Min. temperature
(°C)
Material Mounting type Series (cable markers) Suited for series

23.41 €

10 Pieces Per Package

1 pack Available 9 Days White6015404+120-40PolyamideClipUCBadge

23.41 €

10 Pieces Per Package

1 pack Available 9 Days White6030303+120-40PolyamideClipUCBadge

21.29 €

10 Pieces Per Package

1 pack Available 9 Days White1715808+120-40PolyamideAdhesiveUCDevices and appliances

32.15 €

10 Pieces Per Package

1 pack Available 9 Days White27810010+120-40PolyamideClipUCBadge

32.15 €

10 Pieces Per Package

1 pack Available 9 Days Silver27810010+120-40PolyamideClipUCBadge

34.28 €

10 Pieces Per Package

1 pack Available 9 Days White2712.50808+120-40PolyamideClipUCBadge

20.16 €

10 Pieces Per Package

1 pack 9 Days White2715808+120-40PolyamideClipUCBadge

20.16 €

10 Pieces Per Package

1 pack 9 Days Silver2715808+120-40PolyamideClipUCBadge

32.15 €

10 Pieces Per Package

1 pack Available 9 Days White2718808+120-40PolyamideClipUCBadge

31.36 €

10 Pieces Per Package

1 pack 9 Days Silver2718808+120-40PolyamideClipUCBadge

37.51 €

10 Pieces Per Package

1 pack Available 9 Days White2727606+120-40PolyamideClipUCBadge

35.84 €

10 Pieces Per Package

1 pack 9 Days Silver2727606+120-40PolyamideClipUCBadge

23.41 €

10 Pieces Per Package

1 pack Available 9 Days White4915404+120-40PolyamideClipUCBadge

23.41 €

10 Pieces Per Package

1 pack Available 25 Days Silver6030303+120-40PolyamideClipUCBadge

50.41 €

10 Pieces Per Package

1 pack 9 Days White272715015+80-30PVCClipUSBadge

50.41 €

10 Pieces Per Package

1 pack 11 Days White491518018+80-30PVCClipUSBadge

50.41 €

10 Pieces Per Package

1 pack 4 Days Silver6015909+80-30PVCClipUSBadge

50.41 €

10 Pieces Per Package

1 pack 44 Days Silver6030404+80-30PVCClipUSBadge

Loading...

  1. 1

Basic information

Cable identifier type (category) Device labelling Cable marker features Printable Industrial goods Yes

Tech Support