Manufacturer part number: 1424017
Brand: PHOENIX CONTACT
Price: 20.38 €
Delivery time: 47 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1424017
Connection side A (sensors/actuators) | plug, built-in | Connection side B (sensors/actuators) | Customisable | Number of pins | 8 |
---|---|---|---|---|---|
Nominal current(A) | 2 | Nominal voltage (details)(V) | 30 | IP rating | IP67 |
Thread type connection side | M12 | Coding | A | Connection (components) | Soldering |
Connector standard | Sensor connector | Connector type | Plug, mount | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |
This page is Panel feed-through SACC-DSIV-M12MS, part number 1424017.
You can find the detail information about specifications and dimensions on part number 1424017.
Configure
Basic Attributes
Optional Attributes