Panel feed-through SACC-DSIV-MS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1551752
1551765
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Current
(A)
Allowable Voltage
(V)
Number of pins

9.30 €

60 91 Days 460 V AC5

12.25 €

60 Quote 230 V AC8

Loading...

  1. 1

Basic information

Protection function (environmentally resistant) IP67 Coding A Connection (components) Soldering
Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, built-in Connection side B (sensors/actuators) Customisable
Connector standard Sensor connector Connector type Plug, mount Sensor/actuator wiring type (category) Sensor/actuator built-in connector
Industrial goods Yes

Tech Support