Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2833657 |
2833660 |
2833712 |
2833770 |
2833783 |
2833880 |
2833945 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operating voltage (V) | Compatible with | Industrial goods | Light colour | Relay features | |
---|---|---|---|---|---|---|---|---|---|---|
6.79 € | 30 | 7 Days | 12 - 24 V DC | PR 1 and PR 2 | - | Yellow | + flyback diode | |||
6.79 € | 30 | 7 Days | 48 - 60 V DC | - | Yes | Yellow | + flyback diode | |||
6.79 € | 30 | 7 Days | 12 - 24 V DC/AC | - | Yes | Yellow | + varistor | |||
6.79 € | 30 | 7 Days | 12 - 24 V DC | - | Yes | Yellow | + varistor | |||
6.79 € | 30 | 7 Days | 48 - 60 V DC | - | Yes | Yellow | + flyback diode | |||
6.79 € | 30 | 7 Days | 120 - 230, 230 V DC/AC | - | Yes | - | w/o LED | |||
6.79 € | 30 | 7 Days | 120 - 230, 230 V DC/AC | - | Yes | - | w/o LED |
Loading...
Colour | Black | Relay type (category) | Plug-in module |
---|
Configure
Basic Attributes
Operating voltage(V)
Compatible with
Industrial goods
Light colour
Relay features
Filter by standard shipping days
Optional Attributes