Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3213974 |
3214006 |
3214008 |
3214022 |
3214053 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (length) (mm) | Product size (width) (mm) | Accessory type (connectors) | Material | Compatible with (details) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.39 € | 500 | 7 Days | - | - | Mount | - | PTI 2.5-L/L | Trestle | |||
0.40 € | 500 | 7 Days | - | - | - | - | PTN 4 | Trestle | |||
0.49 € | 400 | 7 Days | - | - | Mount | - | PTN 6 | Trestle | |||
0.65 € | 300 | 7 Days | 77.70 | 2.2 | Top cover | PA | - | - | |||
0.41 € | 450 | 7 Days | 116 | 2.2 | Top cover | PA | - | - |
Loading...
Colour | Blue |
---|
Configure
Basic Attributes
Product size (length)(mm)
Product size (width)(mm)
Accessory type (connectors)
Material
Compatible with (details)
Type (misc.)
Filter by standard shipping days
Optional Attributes