Manufacturer part number: 1670727
Brand: PHOENIX CONTACT
Price: 9.51 €
Delivery time: 26 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1670727
Allowable Current(A) | 3 | Allowable Voltage(V) | 125 V AC | Protection function (environmentally resistant) | IP67 |
---|---|---|---|---|---|
AWG | 22 - 18 | Mounting hole diameter(mm) | 15.20 | Connection angle(°) | 180 |
Temperature range(°C) | -25 - +85 | Number of pins | 2 + PE | Colour | Green |
Case material | PE | Contact material | CuZn, tin-plated | Connection (components) | CEE 7/16 CEE plug |
Connector type (category) | Bullet connector feedthru | Seal type | Screw-type locking | Series (connectors) | QUICKON |
Standards | following UL 94 PA VO · UL-/ CSA | Industrial goods | Yes | Leading contact (PE) | Yes |
This page is Panel feed-through Q 0,75 / 3FL, part number 1670727.
You can find the detail information about specifications and dimensions on part number 1670727.