Panel feed-through SACC-4P-DSI-M12FSD / FSD

Panel feed-through SACC-4P-DSI-M12FSD / FSD

Product Details:

Manufacturer part number: 1424326

Brand: PHOENIX CONTACT

Price: 46.25

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1424326

Part Number
1424326
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.25 €

4 Quote

Loading...

  1. 1

Basic information

Allowable Current(A) 4 Allowable Voltage(V) 60 V AC Protection function (environmentally resistant) IP67
Number of pins 4 Coding D Connection (components) Open end cable
Thread type connection side M12 Connection side A (sensors/actuators) Customisable Connection side B (sensors/actuators) M12 socket, built-in
Connector standard Sensor connector Connector type Socket, build-in Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Panel feed-through SACC-4P-DSI-M12FSD / FSD, part number 1424326.
You can find the detail information about specifications and dimensions on part number 1424326.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360