Panel feed-through SACC-DSI-M12FS (1441778)

Panel feed-through SACC-DSI-M12FS 1441778

Click on this image to zoom in.

Click on this image to zoom in.

  • Panel feed-through SACC-DSI-M12FS 1441778
  • Panel feed-through SACC-DSI-M12FS 1441778
  • Panel feed-through SACC-DSI-M12FS 1441778

Product Details:

Manufacturer part number: 1441778

Brand: PHOENIX CONTACT

Price: 13.25

Delivery time: 7 Days


Technical Data:

Allowable Current: 4 A

Allowable Voltage: 60 V AC V

AWG: -

Number of pins: 5

Contact material: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1441778

Part Number
1441778
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Current
(A)
Allowable Voltage
(V)
AWG Number of pins Contact material Thread type connection side Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector standard Connector type Sensor/actuator connectivity fittings Industrial goods

13.25 €

20 7 Days 460 V AC-5-M12CustomisableM12 socket, built-inSensor connectorSocket, build-in-Yes

Loading...

  1. 1

Basic information

Protection function (environmentally resistant) IP67 Coding A Connection (components) Soldering
Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Panel feed-through SACC-DSI-M12FS, part number 1441778.
You can find the detail information about specifications and dimensions on part number 1441778.

Variation of this product

Part Number
1441891
1441930
1441956
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Current
(A)
Allowable Voltage
(V)
AWG Number of pins Contact material Thread type connection side Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector standard Connector type Sensor/actuator connectivity fittings Industrial goods

14.84 €

20 82 Days 460 V AC-5-M12CustomisableM12 socket, built-inSensor connectorSocket, build-in-Yes

21.65 €

20 56 Days 230 V AC-8-M12CustomisableM12 socket, built-inSensor connectorSocket, build-in-Yes

32.95 €

20 91 Days --6 mm12CuZn-----M16 front panel fitting-

Tech Support