Crimp contact RC (1597862)

Crimp contact RC 1597862

Click on this image to zoom in.

Click on this image to zoom in.

  • Crimp contact RC 1597862
  • Crimp contact RC 1597862

Product Details:

Manufacturer part number: 1597862

Brand: PHOENIX CONTACT

Price: 0.45

Delivery time: 7 Days


Technical Data:

Connector cross section: 0.14 - 0.56 mm²

Product size (dia.): 1 mm

Type (misc.): Pin contact, turned


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1597862

Part Number
1597862
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector cross section
(mm²)
Product size (dia.)
(mm)
Type (misc.)

0.45 €

500 7 Days 0.14 - 0.561Pin contact, turned

Loading...

  1. 1

Basic information

Connection (components) Crimp

This page is Crimp contact RC, part number 1597862.
You can find the detail information about specifications and dimensions on part number 1597862.

Variation of this product

Part Number
1599600
1603505
1603509
1603513
1603517
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connector cross section
(mm²)
Product size (dia.)
(mm)
Type (misc.)

0.66 €

300 7 Days 0.14 - 0.561Socket contact, turned

0.59 €

350 82 Days 1.5 - 2.52Pin contact, turned

0.97 €

200 82 Days 1.5 - 2.52Socket contact, turned

1.08 €

200 82 Days 1 - 1.52Pin contact, turned

1.33 €

150 82 Days 1 - 1.52Socket contact, turned

Tech Support