D-SUB power contact (1655454)

D-SUB power contact 1655454

Click on this image to zoom in.

Click on this image to zoom in.

  • D-SUB power contact 1655454
  • D-SUB power contact 1655454
  • D-SUB power contact 1655454
  • D-SUB power contact 1655454
  • D-SUB power contact 1655454
  • D-SUB power contact 1655454

Product Details:

Manufacturer part number: 1655454

Brand: PHOENIX CONTACT

Price: 4.84

Delivery time: 63 Days


Technical Data:

AWG max.: -

AWG (min.): -

Accessory type (connectors): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1655454

Part Number
1655454
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Accessory type (connectors)

4.84 €

100 63 Days ---

Loading...

  1. 1

Basic information

Connection (components) Crimp Contact material Gold plated Industrial goods Yes

This page is D-SUB power contact, part number 1655454.
You can find the detail information about specifications and dimensions on part number 1655454.

Variation of this product

Part Number
1655467
1655470
1655483
1688243
1688256
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. AWG (min.) Accessory type (connectors)

4.01 €

100 61 Days ---

15.95 €

30 98 Days 1418High voltage connector (receptacle)

16.21 €

30 98 Days 1418High voltage connector (pin)

4.98 €

100 61 Days 1214High voltage connector (pin)

4.98 €

100 61 Days ---

Tech Support