• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rail casing BC 35,6 UT HBUS

Rail casing BC 35,6 UT HBUS

Product Details:

Manufacturer part number: 2896254

Brand: PHOENIX CONTACT

Price: 4.95

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2896254

Part Number
2896254
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.95 €

40 7 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 35.6 Product size (height)(mm) 62.6 Product size (length)(mm) 89.7
Colour Black Material Polycarbonate (PC) Enclosure type (category) DIN rail casing
Compatible with (details) BC 35.6 Type (misc.) Lower section

This page is Rail casing BC 35,6 UT HBUS, part number 2896254.
You can find the detail information about specifications and dimensions on part number 2896254.

Tech Support