Rail casing ME 22,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2907130
2907444
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Enclosure type (category) Number of pins Type (misc.)

8.03 €

30 7 Days DIN rail casing (bottom part)-Case lower section

24.92 €

8 7 Days DIN rail casing (top)16Case upper section

Loading...

  1. 1

Basic information

Product size (width)(mm) 22.5 Product size (length)(mm) 99 Colour Green
Material Polyamide IP rating IP20

Tech Support