Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2970015 |
2970028 |
2970031 |
2971535 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (height) (mm) | Product size (length) (mm) | Enclosure type (category) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
5.75 € | 1 | Available | 3 Days | 45 | - | 77 | DIN rail casing | Basic element | ||
3.11 € | 1 | Available | 3 Days | 22.5 | - | 77 | DIN rail casing | Basic element | ||
2.89 € | 1 | Available | 3 Days | 77 | 39.5 | - | DIN rail casing (base) | Foot element | ||
2.57 € | 1 | Available | 3 Days | 11.5 | - | 77 | DIN rail casing | Basic element |
Loading...
Colour | Green | Material | Polyamide |
---|
Configure
Basic Attributes
Product size (width)(mm)
Product size (height)(mm)
Product size (length)(mm)
Enclosure type (category)
Type (misc.)
Filter by standard shipping days
Optional Attributes