Electronic Housing ME 22.5 OT-3 MSTBO SET

Electronic Housing ME 22.5 OT-3 MSTBO SET

Product Details:

Manufacturer part number: 2707767

Brand: PHOENIX CONTACT

Price: 37.38

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2707767

Part Number
2707767
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.38 €

5 7 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 22.5 Product size (height)(mm) 38.5 Colour Green
Material Polyamide Enclosure type (category) DIN rail casing (top)

This page is Electronic Housing ME 22.5 OT-3 MSTBO SET, part number 2707767.
You can find the detail information about specifications and dimensions on part number 2707767.

Tech Support