Electronic Housing ME MAX 45 LC【10 Pieces Per Package】

Electronic Housing ME MAX 45 LC

Product Details:

Manufacturer part number: 2890179

Brand: PHOENIX CONTACT

Price: 104.57

Delivery time: 9 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2890179

Part Number
2890179
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

104.57 €

10 Pieces Per Package

1 pack 9 Days

Loading...

  1. 1

Basic information

Colour Light grey Material Plastic Enclosure type (category) Casing part
Industrial goods Yes

This page is Electronic Housing ME MAX 45 LC, part number 2890179.
You can find the detail information about specifications and dimensions on part number 2890179.

Tech Support