Mounting base housing ME

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2853242
2915148
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.36 €

20 7 Days

11.51 €

20 7 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 99 Colour Light grey Material Polyamide
Enclosure type (category) Electronics casing

Tech Support