Rail casing (bus connector) HBUS

Rail casing (bus connector) HBUS

Product Details:

Manufacturer part number: 2896296

Brand: PHOENIX CONTACT

Price: 19.27

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2896296

Part Number
2896296
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.27 €

10 7 Days

Loading...

  1. 1

Basic information

Colour Black Material Polycarbonate (PC) Enclosure type (category) DIN rail casing (bus connector)
Compatible with (details) BC 71.6 installation housing Number of pins 16

This page is Rail casing (bus connector) HBUS, part number 2896296.
You can find the detail information about specifications and dimensions on part number 2896296.

Tech Support