Manufacturer part number: 2896186
Brand: PHOENIX CONTACT
Price: 2.54 €
Delivery time: 7 Days
Product size (width): 17.6 mm
Compatible with (details): Terminal installation depth 11 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2896186
Colour | Light grey | Material | Polycarbonate (PC) | Enclosure type (category) | DIN rail casing (filler plug) |
---|
This page is Rail casing (filler plug) BC, part number 2896186.
You can find the detail information about specifications and dimensions on part number 2896186.
Part Number |
---|
2896199 |
2896209 |
2896225 |
2896238 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (width) (mm) | Compatible with (details) |
---|---|---|---|---|---|---|---|
2.65 € | 100 | 7 Days | 17.6 | Terminal installation depth 22 mm | |||
2.81 € | 100 | 7 Days | 35.6 | Terminal installation depth 11 mm | |||
3.13 € | 100 | 7 Days | 53.6 | Terminal installation depth 11 mm | |||
3.23 € | 100 | 7 Days | 53.6 | Terminal installation depth: 22 mm |