• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Rail casing (lid) BC 35,6

Rail casing (lid) BC 35,6

Product Details:

Manufacturer part number: 2896157

Brand: PHOENIX CONTACT

Price: 2.14

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2896157

Part Number
2896157
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.14 €

90 7 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 35.6 Product size (height)(mm) 8 Product size (length)(mm) 45
Colour Light grey Material Polycarbonate (PC) Enclosure type (category) DIN rail casing (lid)
Compatible with (details) BC 35.6 Type (misc.) Cover

This page is Rail casing (lid) BC 35,6, part number 2896157.
You can find the detail information about specifications and dimensions on part number 2896157.

Tech Support