Plug-in connector SACC-M12MR (1404412)

Plug-in connector SACC-M12MR 1404412

Click on this image to zoom in.

Click on this image to zoom in.

  • Plug-in connector SACC-M12MR 1404412
  • Plug-in connector SACC-M12MR 1404412
  • Plug-in connector SACC-M12MR 1404412
  • Plug-in connector SACC-M12MR 1404412
  • Plug-in connector SACC-M12MR 1404412
  • Plug-in connector SACC-M12MR 1404412
  • Plug-in connector SACC-M12MR 1404412
  • Plug-in connector SACC-M12MR 1404412
  • Plug-in connector SACC-M12MR 1404412
  • Plug-in connector SACC-M12MR 1404412

Product Details:

Manufacturer part number: 1404412

Brand: PHOENIX CONTACT

Price: 61.67

Delivery time: 7 Days


Technical Data:

Nominal current: 1.5 A

Nominal voltage: 30 V

Connection direction: [Straight] straight

Connector cross section: 0.25 (max) mm²

Number of pins: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404412

Part Number
1404412
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Connector cross section
(mm²)
Number of pins Connection (components) Connection side A (sensors/actuators)

61.67 €

3 7 Days 1.530[Straight] straight0.25 (max)12SolderingM12 plug, straight

Loading...

  1. 1

Basic information

IP rating IP67 Coding A Thread type connection side M12
Connection side B (sensors/actuators) Customisable Connector standard Sensor connector Connector type Plug
Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Plug-in connector SACC-M12MR, part number 1404412.
You can find the detail information about specifications and dimensions on part number 1404412.

Variation of this product

Part Number
1404421
1513431
1553200
1553213
1553226
1553239
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Connector cross section
(mm²)
Number of pins Connection (components) Connection side A (sensors/actuators)

40.30 €

5 7 Days 1.530[Straight] straight0.25 (max)12SolderingM12 plug, straight

16.05 €

12 7 Days 460[Angle] right angle0.75 (max)5Screw terminalM12 Plug

17.60 €

11 7 Days 4250[Angle] right angle0.75 (max)4Screw terminalM12 Plug

20.54 €

9 7 Days 460[Angle] right angle0.75 (max)5Screw terminalM12 Plug

17.60 €

11 7 Days 4250[Angle] right angle0.75 (max)4Screw terminalM12 Plug

20.54 €

9 7 Days 460[Angle] right angle0.75 (max)5Screw terminalM12 Plug

Tech Support