Plug-in connector SACC-M12MS (1404410)

Plug-in connector SACC-M12MS 1404410

Click on this image to zoom in.

Click on this image to zoom in.

  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410
  • Plug-in connector SACC-M12MS 1404410

Product Details:

Manufacturer part number: 1404410

Brand: PHOENIX CONTACT

Price: 48.98

Delivery time: 7 Days


Technical Data:

Nominal current: 1.5 A

Nominal voltage: 30 V

Connector cross section: 0.25 (max) mm²

Number of pins: 12

Connection (components): Soldering


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404410

Part Number
1404410
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connector cross section
(mm²)
Number of pins Connection (components)

48.98 €

4 7 Days 1.5300.25 (max)12Soldering

Loading...

  1. 1

Basic information

Connection direction straight IP rating IP67 Coding A
Thread type connection side M12 Connection side A (sensors/actuators) M12 plug, straight Connection side B (sensors/actuators) Customisable
Connector standard Sensor connector Connector type Plug Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Plug-in connector SACC-M12MS, part number 1404410.
You can find the detail information about specifications and dimensions on part number 1404410.

Variation of this product

Part Number
1404415
1404417
1404419
1440012
1456466
1500774
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connector cross section
(mm²)
Number of pins Connection (components)

27.71 €

7 7 Days 82501.50 (max)4Screw terminal

31.99 €

6 7 Days 8601.50 (max)5Screw terminal

40.30 €

5 7 Days 1.5300.25 (max)12Soldering

104.97 €

2 7 Days 4600.75 (max)5Screw terminal

20.65 €

9 7 Days 4600.75 (max)5Screw terminal

16.37 €

12 7 Days 4600.75 (max)5Screw terminal

Tech Support