Manufacturer part number: 1434866
Brand: PHOENIX CONTACT
Price: 17.32 €
Delivery time: 47 Days
Connection direction: [Other] mount
Temperature range: -40 - +85 °C
Connection side A (sensors/actuators): M12 plug, built-in
Connection side B (sensors/actuators): Customisable
Connector standard: Bus connector
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1434866
Part Number
|
---|
1434866 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection direction | Temperature range (°C) | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | Connector type | |
---|---|---|---|---|---|---|---|---|---|---|---|
17.32 € | 20 | 47 Days | [Other] mount | -40 - +85 | M12 plug, built-in | Customisable | Bus connector | Plug |
Loading...
Nominal current(A) | 4 | Nominal voltage(V) | 250 | IP rating | IP67 |
---|---|---|---|---|---|
Number of pins | 4 | Coding | D | Connection (components) | Soldering |
Thread type connection side | M12 | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector | Industrial goods | Yes |
This page is Bus system flat-type plug SACC-DSIV, socket M12, D-coded, rear / screw mounting, part number 1434866.
You can find the detail information about specifications and dimensions on part number 1434866.
Configure
Basic Attributes
Connection direction
Temperature range(°C)
Connection side A (sensors/actuators)
Connection side B (sensors/actuators)
Connector standard
Connector type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1534627 |
1534630 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection direction | Temperature range (°C) | Connection side A (sensors/actuators) | Connection side B (sensors/actuators) | Connector standard | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|
12.83 € | 20 | 89 Days | [Other] build-in | - | Customisable | M12 socket, built-in | Sensor connector | Socket | |||
17.32 € | 20 | 89 Days | [Other] build-in | - | Customisable | M12 socket, built-in | Sensor connector | Socket |