Bus system flat-type plug SACCEC, M12, B-coded, front / screw mounting, with bus cable (1519561)

Bus system flat-type plug SACCEC, M12, B-coded, front / screw mounting, with bus cable 1519561

Click on this image to zoom in.

Click on this image to zoom in.

  • Bus system flat-type plug SACCEC, M12, B-coded, front / screw mounting, with bus cable 1519561
  • Bus system flat-type plug SACCEC, M12, B-coded, front / screw mounting, with bus cable 1519561

Product Details:

Manufacturer part number: 1519561

Brand: PHOENIX CONTACT

Price: 52.85

Delivery time: 72 Days


Technical Data:

Cable length: 2 m

Outside diameter: 2.55 mm

Connector cross section: 0.25 mm²

Number of pins: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1519561

Part Number
1519561
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Outside diameter
(mm)
Connector cross section
(mm²)
Number of pins

52.85 €

4 72 Days 22.550.252

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) plug, built-in Temperature range(°C) -40 to +85
Nominal current(A) 4 Nominal voltage(V AC) 60 IP rating IP67
Thread type connection side M12 Coding B Connection (components) Open end cable
Connector standard Bus connector Connector type Plug Jacket material PUR
Sensor/actuator wiring type (category) Sensor/actuator built-in connector Connection direction Mount

This page is Bus system flat-type plug SACCEC, M12, B-coded, front / screw mounting, with bus cable, part number 1519561.
You can find the detail information about specifications and dimensions on part number 1519561.

Variation of this product

Part Number
1525555
1525568
1525571
1529629
1529726
1529739
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Outside diameter
(mm)
Connector cross section
(mm²)
Number of pins

46.41 €

4 72 Days 0.52.550.252

48.42 €

4 72 Days 12.550.252

66.11 €

3 72 Days 52.550.252

46.41 €

4 72 Days 0.5-0.225

53.33 €

4 72 Days 2-0.225

66.90 €

3 72 Days 5-0.225

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360