Bus system plug-in connector SACC, Plug angled M12, A-coded (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1553653

Part Number
1553653
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.62 €

5 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 2 Nominal voltage(V) 30 Connection direction right angle
IP rating IP67 Outside diameter(mm) 1.60 Connector cross section(mm²) 0.34 (max)
Temperature range(°C) -40 - +85 Number of pins 8 Coding A
Connection (components) Cut & Clip Thread type connection side M12 Connection side A (sensors/actuators) M12 Plug
Connection side B (sensors/actuators) Customisable Connector standard Bus connector Connector type Plug
Sensor/actuator wiring type (category) Sensor/actuator data cable

This page is Bus system plug-in connector SACC, Plug angled M12, A-coded, part number 1553653.
You can find the detail information about specifications and dimensions on part number 1553653.

Tech Support