Manufacturer part number: 1508352
Brand: PHOENIX CONTACT
Price: 34.51 €
Delivery time: 7 Days
Nominal current: 4 A
Nominal voltage: 60 V
Outside diameter: - mm
Connector cross section: 0.75 (max) mm²
Number of pins: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1508352
Part Number
|
---|
1508352 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Outside diameter (mm) | Connector cross section (mm²) | Number of pins | Connection (components) | |
---|---|---|---|---|---|---|---|---|---|---|---|
34.51 € | 6 | 7 Days | 4 | 60 | - | 0.75 (max) | 5 | Screw terminal |
Loading...
Connection direction | straight | IP rating | IP67 | Temperature range(°C) | -40 - +85 |
---|---|---|---|---|---|
Coding | A | Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, straight |
Connection side B (sensors/actuators) | Customisable | Connector standard | Bus connector | Connector type | Plug |
Sensor/actuator wiring type (category) | Sensor/actuator data cable |
This page is Bus system plug-in connector SACC, Plug straight M12, A-coded, part number 1508352.
You can find the detail information about specifications and dimensions on part number 1508352.
Configure
Basic Attributes
Outside diameter(mm)
Nominal current(A)
Nominal voltage(V)
Connector cross section(mm²)
Number of pins
Connection (components)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1543236 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Outside diameter (mm) | Connector cross section (mm²) | Number of pins | Connection (components) |
---|---|---|---|---|---|---|---|---|---|---|---|
40.30 € | 5 | 7 Days | 2 | 30 | 1.60 | 0.34 (max) | 8 | Cut & Clip |