Cable connector with QUICKON fast connection technology

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1641578

Part Number
1641578
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.78 €

13 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 5 Nominal voltage(V) 60 IP rating IP69K
AWG 18 - 16 Cable diameter(mm) 6 - 12 Connection angle(°) 180
Connector cross section(mm²) 0.75-1.50 Temperature range(°C) -40 - +85 Number of pins 3 + PE
Colour Green Case material PA Contact material CuZn, tin-plated
Connection (components) Cut & Clip Connector type Wire connector Connector type (category) Bullet connector
Seal type Screw-type locking Series (connectors) QUICKON Standards following UL 94 PA VO · UL-/ CSA
Leading contact (PE) Yes

This page is Cable connector with QUICKON fast connection technology, part number 1641578.
You can find the detail information about specifications and dimensions on part number 1641578.

Tech Support