Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1439007
Nominal voltage(V) | 24 | Connection direction | right angle | Number of pins | 3 |
---|---|---|---|---|---|
Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, straight | Connection side B (sensors/actuators) | C type solenoid connector |
Connector standard | Sensor connector | Connector type | Plug | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
This page is Cable SAC-3P, Plug straight M12-SPEEDCON, part number 1439007.
You can find the detail information about specifications and dimensions on part number 1439007.