Connector SACC, Plug angled M12, X-coded, Crimp connection, shielded (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1422845

Part Number
1422845
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.40 €

4 21 Days

Loading...

  1. 1

Basic information

Nominal current(A) 0.5 Nominal voltage(V) 48 IP rating IP65
Number of pins 8 Coding X Connection (components) Crimp
Thread type connection side M12 Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Connector SACC, Plug angled M12, X-coded, Crimp connection, shielded, part number 1422845.
You can find the detail information about specifications and dimensions on part number 1422845.

Tech Support